IESNA:LM-63-2002
[TEST]P1389505
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20905.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
135.7 175.3 367.6 989.6 1917.0 2629.5 3093.2 3568.2 4167.6 4863.2 5587.0 6559.6 7583.1 8538.8 9477.5 10325.7 10908.2 11111.7 
11060.8 10648.0 10127.8 9387.0 8685.8 8844.2 9573.6 10427.5 10902.5 10959.1 10851.6 10715.9 9805.5 8437.0 5524.8 537.2 
147.0 73.5 50.9 0.0 
135.7 175.3 390.2 978.3 1860.4 2635.2 3115.8 3545.6 4139.3 4812.3 5598.3 6503.1 7520.9 8567.1 9500.1 10337.0 10885.5 11089.1 
11026.9 10665.0 10110.8 9381.4 8742.4 8838.5 9579.3 10376.6 10896.9 10981.7 10862.9 10704.6 9879.0 8476.6 5767.9 
633.3 147.0 73.5 56.5 0.0 
135.7 175.3 356.3 950.0 1764.3 2578.6 3036.6 3494.7 4071.5 4778.3 5547.4 6463.5 7385.2 8329.6 9121.2 9850.7 10444.5 10766.8 
10823.3 10585.8 10178.7 9754.6 9375.7 9240.0 9664.1 10450.1 11043.9 11298.3 11275.7 11179.6 10574.5 9319.2 7249.5 
1475.9 158.3 90.5 67.9 0.0 
135.7 169.6 316.7 831.3 1622.9 2352.4 2991.4 3466.4 3975.3 4710.5 5468.2 6339.1 7277.8 8143.0 8889.4 9466.2 9975.1 10455.8 
10817.7 10908.2 10783.8 10602.8 10495.4 10506.7 10704.6 11258.8 11880.8 12333.2 12446.3 12435.0 11982.6 10981.7 8917.7 
3308.1 175.3 113.1 90.5 0.0 
135.7 164.0 277.1 627.7 1317.6 2075.3 2759.6 3336.3 3850.9 4473.0 5259.0 6101.6 6978.1 7854.6 8702.8 9330.5 9816.8 10195.7 
10546.3 10783.8 11004.3 11055.2 11100.4 11190.9 11388.8 11756.4 12276.6 12717.7 12859.1 12910.0 12536.8 11111.7 8957.2 
5801.9 260.1 147.0 113.1 0.0 
135.7 164.0 248.8 531.6 1131.0 1860.4 2595.6 3217.6 3726.5 4331.6 5027.1 5909.3 6814.1 7707.5 8561.4 9251.3 9703.7 10037.3 
10291.8 10512.3 10710.2 10891.2 11055.2 11247.5 11518.9 11863.8 12361.5 12808.2 12955.2 12943.9 12282.3 10806.4 9217.4 
6491.7 774.7 164.0 130.1 0.0 
135.7 158.3 237.5 446.7 950.0 1611.6 2335.4 3019.7 3585.2 4167.6 4817.9 5671.8 6503.1 7340.0 8216.5 8917.7 9477.5 9765.9 
9952.5 10161.7 10382.3 10597.1 10851.6 11140.0 11405.8 11790.3 12271.0 12723.4 12836.5 12678.1 11767.7 10484.1 9228.7 
6616.1 1532.5 192.3 147.0 0.0 
135.7 158.3 197.9 316.7 565.5 1074.4 1679.5 2295.9 3019.7 3664.3 4275.1 4880.1 5592.6 6373.0 7170.3 7990.3 8702.8 9183.4 9522.7 
9788.5 10048.6 10274.8 10518.0 10738.5 10953.4 11179.6 11569.8 11926.0 11875.1 11671.6 10862.9 9975.1 8504.9 6525.7 
3884.9 271.4 197.9 0.0 
135.7 152.7 169.6 214.9 316.7 503.3 859.5 1328.9 1860.4 2471.2 3110.2 3777.4 4439.0 5072.4 5722.7 6395.6 7136.4 7781.0 8431.3 
8968.6 9426.6 9816.8 10190.0 10512.3 10789.4 11032.6 11128.7 11043.9 10834.7 10597.1 9884.6 8985.5 7368.2 5513.5 3556.9 
1051.8 243.2 0.0 
135.7 147.0 152.7 169.6 192.3 237.5 311.0 424.1 593.8 870.8 1232.8 1651.2 2120.6 2584.3 3155.4 3715.2 4354.2 5055.4 5796.2 6599.2 7413.5 
8154.3 8793.3 9307.8 9782.9 10139.1 10348.3 10348.3 10088.2 9811.1 8374.8 5745.3 2940.5 1396.7 718.2 248.8 237.5 0.0 
135.7 141.4 141.4 141.4 147.0 147.0 152.7 164.0 181.0 203.6 231.8 271.4 311.0 361.9 429.8 520.2 627.7 763.4 950.0 1204.5 1555.1 2030.1 2731.3 
3585.2 4716.1 5875.4 6706.6 6842.3 6259.9 5570.0 4003.6 2759.6 1820.9 983.9 339.3 62.2 17.0 0.0 
135.7 135.7 135.7 135.7 130.1 130.1 130.1 124.4 130.1 130.1 135.7 141.4 147.0 152.7 152.7 158.3 164.0 175.3 186.6 209.2 248.8 294.1 390.2 559.8 870.8 
1425.0 2199.7 2725.6 2431.6 2041.4 1057.5 514.6 226.2 79.2 39.6 22.6 11.3 0.0 
135.7 135.7 130.1 124.4 118.8 113.1 107.4 107.4 101.8 101.8 101.8 101.8 96.1 96.1 90.5 84.8 79.2 67.9 67.9 62.2 62.2 62.2 62.2 56.5 50.9 56.5 
62.2 67.9 67.9 56.5 33.9 28.3 17.0 17.0 11.3 11.3 11.3 0.0 
135.7 130.1 118.8 107.4 101.8 90.5 84.8 79.2 73.5 67.9 62.2 56.5 45.2 39.6 33.9 22.6 17.0 17.0 11.3 11.3 11.3 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 0.0 5.7 5.7 
5.7 5.7 11.3 11.3 0.0 
135.7 118.8 107.4 96.1 90.5 79.2 73.5 62.2 50.9 45.2 33.9 28.3 22.6 17.0 11.3 5.7 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
5.7 11.3 0.0 
135.7 118.8 101.8 90.5 79.2 67.9 56.5 45.2 28.3 22.6 17.0 11.3 11.3 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
11.3 0.0 
135.7 113.1 96.1 79.2 67.9 56.5 39.6 28.3 17.0 11.3 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
5.7 0.0 
135.7 107.4 90.5 79.2 62.2 45.2 33.9 22.6 11.3 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 
0.0 
135.7 107.4 90.5 73.5 62.2 39.6 28.3 17.0 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
0.0 
135.7 113.1 90.5 73.5 62.2 39.6 28.3 17.0 11.3 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.7 113.1 90.5 73.5 62.2 39.6 28.3 22.6 17.0 11.3 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.7 113.1 90.5 73.5 62.2 45.2 33.9 22.6 17.0 11.3 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
